Publish your products
CONNECT urinal 325x315mm
CONNECT urinal 325x315mm

    CONNECT urinal 325x315mm

    CONNECT urinal 325x315mm
    Technical specification
    • Unique ref.E5675
    • Product familyCONNECT
    • Product groupUrinal
    • TypeObject (single object)
    • Date of publishing2017-04-03
    • Edition number1
    • Height (mm)650
    • Width (mm)325
    • Depth (mm)315
    Related
    • Material mainCeramics
    • Weight Net (Kg)16.7
    Classification
    • BIMobject CategorySanitary - Urinals
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_93_82
    • Uniclass 2015 DescriptionWall-hung urinals
    • OmniClass Number23-31 21 00
    • OmniClass TitleUrinals

    Region availability

    Europe
    Czech Republic
    Germany
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit