Set your location and language to prioritise localised information. Continue
CONCEPT SEAT & CVR WHITE SCL THIN

CONCEPT SEAT & CVR WHITE SCL THIN

CONCEPT SEAT & CVR WHITE SCL THIN
Specification
  • CONCEPT SEAT & CVR WHITE SCL THIN
Technical specification
  • Unique ref.E7726
  • Product familySanitary
  • Product groupTOILET SEATS
  • TypeObject (single object)
  • Date of publishing2018-12-05
  • Edition number1
  • Height (mm)50
  • Width (mm)365
  • Depth (mm)430
Links
Related
  • Material mainPlastic
  • Weight Net (Kg)2.1
Classification
  • BIMobject CategorySanitary - Toilet Seats
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_93_95
  • Uniclass 2015 DescriptionWC seats and covers
  • OmniClass Number23-31 19 19 11
  • OmniClass TitleWater Operated Water Closets

Region availability

Europe
Italy