Publish your products
CONNECT FREEDOM seat retaining buffers with hinges

CONNECT FREEDOM seat retaining buffers with hinges

CONNECT FREEDOM seat retaining buffers with hinges
Specification
  • CONNECT FREEDOM seat retaining buffers with hinges
Technical specification
  • Unique ref.E8218
  • Product familyCONNECT FREEDOM
  • Product groupSeat & Cover
  • TypeObject (single object)
  • Date of publishing2018-06-14
  • Edition number1
  • Height (mm)369
  • Width (mm)436
Related
  • Weight Net (Kg)2.1
Classification
  • BIMobject CategorySanitary - Toilet Seats
  • IFC classificationSlab
  • Uniclass 2015 CodePr_40_20_93_95
  • Uniclass 2015 DescriptionWC seats and covers
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets

Region availability

Europe
Germany