Set your location and language to prioritise localised information.
United States
English (US)
Continue
Free sign up
Log in
Help UNICEF’s work with children and families in Ukraine.
idealstandard/products/db4c6640-f3ed-4cf3-966e-5329820d60be
Home
Categories
Sanitary
Screens & Dividers
HOTLINE FRONTPANEL 160 RIGHT WHITE
Ideal Standard
Follow
HOTLINE FRONTPANEL 160 RIGHT WHITE
HOTLINE FRONTPANEL 160 RIGHT WHITE
Download
Specification
Specification
HOTLINE FRONTPANEL 160 RIGHT WHITE
Technical specification
Technical specification
Unique ref.
K2759
Product family
HOTLINE
Product group
Bath Tub
Type
Object (single object)
Date of publishing
2018-02-21
Edition number
1
Height (mm)
565
Width (mm)
1600
Depth (mm)
910
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Instruction video
http://www.idealspec.fr
Product certification
http://www.idealspec.fr
Technical description
http://www.idealspec.fr
Related
Related
Material main
Acrylic
Weight Net (Kg)
5
Classification
Classification
BIMobject Category
Sanitary - Screens & Dividers
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_06_08
Uniclass 2015 Description
Baths
OmniClass Number
23-31 15 00
OmniClass Title
Bathtubs
Region availability
Europe
Germany
Similar products
Ideal Standard
panel for shower bath tub 2100x560mm
Download
Ideal Standard
HOTLINE NEU panel for shower bath tub 830x830mm
Download
Ideal Standard
CONNECT AIR E/PANEL 70 WHT SHRBTH UH EUR
Download
Ideal Standard
HOTLINE NEU panel for shower bath tub 925x925mm
Download
Ideal Standard
HOTLINE FRONTPANEL 160 LEFT WHITE
Download
Ideal Standard
UNIVERSAL CNR PNL 140 WHITE
Download