We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

B_Wrong

Unique ref.: K9669
Brand: Ideal Standard
Product family:
Product group:
Date of publishing: 2020-02-26
Edition number: 1
Type: Object (single object)
Download (10)


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Sanitary - Shower screens
IFC classification: Sanitary Terminal
UNSPSC name: Bathtub or shower enclosures
UNSPSC code: 30181507
Uniclass 1.4 Code: L72142
Uniclass 1.4 Description: Shower screens, curtains
Uniclass 2.0 Code: PR-35-06-79
Uniclass 2.0 Description: Shower Enclosures
Uniclass 2015 Code: Pr_40_20_06_79
Uniclass 2015 Description: Shower enclosures
NBS Reference Code: 35-06-79
NBS Reference Description: Shower Enclosures
CSI MasterFormat 2014 Code: 10 28 19
CSI MasterFormat 2014 Title: Tub and Shower Enclosures
OmniClass Number: 23-31 17 17
OmniClass Title: Shower Enclosures
This product is available in:
Europe
  • France
  • Italy
  • Poland
  • Russia
  • United Kingdom

BIMobject SEEK Properties

Sanitary - Shower screens

Name Value
Colour White
Depth 2025 mm
Height 100 mm
Length 2025 mm
Material Metal
Width 1020 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 2025 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour White
Material Metal

BIMobject®