Publish your products
TONIC/TUR WORKTOP 600 WD LGY

TONIC/TUR WORKTOP 600 WD LGY

Tonic II-Top per struttura o mobile.
Specification
  • Top per struttura o mobile. Adatto anche per l’installazione di lavabi d’appoggio con foro da praticare in fase di installazione. Tabelle di compatibilità a partire da pag. 44
Technical specification
  • Unique ref.R4321
  • Product familySanitary
  • Product groupBathroom integrated furniture
  • TypeObject (single object)
  • Date of publishing2017-06-23
  • Edition number1
  • Height (mm)12
  • Width (mm)600
  • Depth (mm)444
Links
Related
  • Weight Net (Kg)3
Classification
  • BIMobject CategorySanitary - Storage
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_76_94
  • Uniclass 2015 DescriptionVanity units

Region availability

Europe
France
Germany
Greece
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit