Set your location and language to prioritise localised information. Continue
BCKREST NO FIN PADDED

BCKREST NO FIN PADDED

Backrest Cushion, Support and Clips, White

Specification
  • Backrest Cushion with Support and Clips, White

Technical specification
  • Unique ref.S6884
  • Collection setCONTOUR 21
  • CollectionAccessories
  • TypeObject (single object)
  • Date of publishing2019-07-22
  • Edition number1
  • Height (mm)145
  • Width (mm)360
  • Depth (mm)50
Links
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Weight Net (Kg)3.9
Classification
  • BIMobject CategorySanitary - Toilet Accessories
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • OmniClass TitleToilets
  • OmniClass Number23-31 19 00

Region availability

Europe
Bulgaria
Spain