Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/efef847b-351a-4968-9e30-3e0483de0492
Home
Categories
Sanitary
Mirrors
M+L MIRROR LOW H 40X100
Available in United States
Ideal Standard
Follow
M+L MIRROR LOW H 40X100
Framed 400 x 100cm Mirror, Reversible
Download
Specification
Specification
Framed 40 x 100cm Mirror, Reversible installation Option
Technical specification
Technical specification
Unique ref.
T3360
Product family
Sanitary
Product group
Bathroom Mirrors
Type
Object (single object)
Date of publishing
2018-12-05
Edition number
1
Height (mm)
1000
Width (mm)
400
Depth (mm)
26
Links
Links
Product url
http://www.idealstandard.com
Installation instructions
http://www.idealstandard.com
Product certification
http://www.idealstandard.com
Technical description
http://www.idealstandard.com
Related
Related
Material main
Glass
Weight Net (Kg)
5.58
Classification
Classification
BIMobject Category
Sanitary - Mirrors
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_25_71_53_06
Uniclass 2015 Description
Bathroom mirrors
CSI MasterFormat 2014 Code
08 83 00
CSI MasterFormat 2014 Title
Mirrors
OmniClass Number
23-31 25 00
OmniClass Title
Toilet and Bath Specialties
Similar products
Ideal Standard
MAGNUM SIDE LF 120 CORNER GLOSSY BRILL
4.1
(
23
)
Download
Ideal Standard
MAGNUM FRONTAL LF 140 RECT GLOSSY BRILL
Download
Ideal Standard
M+L MRR CAB LOW 50X70 GLS WHT
Download
Ideal Standard
MAGNUM FRONT RH 160 NICHE BRIGHT SILVER
Download
Ideal Standard
KUBO C/E 140 UNHAND DOOR BRT/SIL SATIN
Download
Ideal Standard
MAGNUM SIDE PANEL LH 90 RECT BRIGHT SILV
Download