Set your location and language to prioritise localised information.
United States
English (US)
Continue
Free sign up
Log in
Help UNICEF’s work with children and families in Ukraine.
idealstandard/products/d02a1a43-2823-4dad-91c2-3d82003ae4d6
Home
Categories
Sanitary
Toilet Seats
TESI SEAT & CVR WHITE NCL THIN SW
Ideal Standard
Follow
TESI SEAT & CVR WHITE NCL THIN SW
4.4
(7 reviews)
Tesi-Sedili.
Download
Specification
Specification
Sedili.
Technical specification
Technical specification
Unique ref.
T3528
Product family
Sanitary
Product group
WC Seats and covers
Type
Object (single object)
Date of publishing
2017-05-15
Edition number
1
Height (mm)
41
Width (mm)
367
Depth (mm)
447
Links
Links
Product url
http://www.idealstandard.it
Installation instructions
http://www.idealstandard.it
Product certification
http://www.idealstandard.it
Technical description
http://www.idealstandard.it
Related
Related
Material main
Plastic
Weight Net (Kg)
2.2
Classification
Classification
BIMobject Category
Sanitary - Toilet Seats
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_93_95
Uniclass 2015 Description
WC seats and covers
Region availability
Europe
Bulgaria
Czech Republic
France
Germany
Italy
Netherlands
Spain
Similar products
Ideal Standard
P_Concept Freedom XL Slow Close Seat and Cover
Download
Ideal Standard
TEMPO/KHEOPS SEAT & CVR WHITE SCL
Download
Ideal Standard
S21 UNI SEAT & CVR WHT NCL SS HNGS NMLFX
Download
Ideal Standard
DEA SEAT & CVR WHITE SCL
Download
Ideal Standard
CONNECT AIR SEAT & COVER WHITE SANDWICH NC
Download
Ideal Standard
CONNECT FREEDOM seat retaining buffers with hinges
Download