Publish your products
M+L MRR CAB LOW 100X70 MATT AL
M+L MRR CAB LOW 100X70 MATT AL

    M+L MRR CAB LOW 100X70 MATT AL

    Mirror Cabinet & Light, 1000 x 700mm, 2 Doors, 1 Mirrored Door, Soft Close internal Cosmetic Mirror, Aluminium Effect Finish

    Specification
    • Mirror Cabinet & Light, 1000 x 700mm with 2 Doors, 1 Mirrored Door with Soft Close Internal Cosmetic Mirror and  Aluminium Effect Finish

    Technical specification
    • Unique ref.T3592
    • Product familySanitary
    • Product groupBathroom Mirrors
    • TypeObject (single object)
    • Date of publishing2018-12-05
    • Edition number1
    • Height (mm)698.5
    • Width (mm)998.5
    • Depth (mm)170
    Links
    Related
    • Material mainGlass
    • Weight Net (Kg)24
    Classification
    • BIMobject CategorySanitary - Mirrors
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_25_71_53_06
    • Uniclass 2015 DescriptionBathroom mirrors
    • CSI MasterFormat 2014 Code08 83 00
    • CSI MasterFormat 2014 TitleMirrors
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit