Publish your products
ULTRAFLAT S I.LIFE 160X100 CM SHOWER TRAY

ULTRAFLAT S I.LIFE 160X100 CM SHOWER TRAY

Ultraflat S I.life 160x100 cm Shower Tray Availeable in four different finishes
Specification
  • Ultraflat S I.life 160x100 cm Shower Tray Availeable in four different finishes, White (FR), Grey(FS), Sand(FT) & Black (FV)
Technical specification
  • Unique ref.T5232
  • Product familyULTRAFLAT S I.LIFE
  • Product groupShower Trays
  • TypeObject (single object)
  • Date of publishing2022-06-27
  • Edition number1
  • Height (mm)30
  • Width (mm)1600
  • Depth (mm)1000
Related
  • Material mainAcrylic
  • Weight Net (Kg)57.3
Classification
  • BIMobject CategorySanitary - Shower trays
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011443
  • ETIM NameShower tray
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_06_84
  • Uniclass 2015 DescriptionShower trays
  • OmniClass Number23-31 17 13
  • OmniClass TitleShower Receptors

Region availability

Europe
Belgium
Bulgaria
Czech Republic
France
Germany
Greece
Italy
Netherlands
Poland
Spain
United Kingdom