Publish your products
TESI S&C SW NC TO FOR EASYFIX
TESI S&C SW NC TO FOR EASYFIX

    TESI S&C SW NC TO FOR EASYFIX

    Tesi seat & cover normal close, sandwich, Quick release for EASY FIX+ bowl
    Specification
    • Tesi seat & cover normal close, sandwich, Quick release for EASY FIX+ bowl
    Technical specification
    • Unique ref.T5521
    • Product familyTESI
    • Product groupTesi
    • TypeObject (single object)
    • Date of publishing2023-03-06
    • Edition number1
    • Height (mm)4.5
    • Width (mm)37
    • Depth (mm)45
    Related
    • Material mainDuroplast
    • Weight Net (Kg)2.4
    Classification
    • BIMobject CategorySanitary - Toilet Seats
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011289
    • ETIM NameToilet closet
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_93_95
    • Uniclass 2015 DescriptionWC seats and covers
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 19 19 17
    • OmniClass TitleWater Closet Seats
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Belgium
    Bulgaria
    Czech Republic
    Denmark
    Germany
    Greece
    Netherlands
    Poland
    Russia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit