Set your location and language to prioritise localised information.
United States
English (US)
Continue
Free sign up
Log in
Help UNICEF’s work with children and families in Ukraine.
idealstandard/products/e1110b2e-87e9-4f92-b37d-309aa052984c
Home
Categories
Sanitary
Mirrors
SOFTMOOD mirror 1000x22mm
Ideal Standard
Follow
SOFTMOOD mirror 1000x22mm
SOFTMOOD mirror 1000x22mm
Download
Specification
Specification
SOFTMOOD mirror 1000x22mm
Technical specification
Technical specification
Unique ref.
T7827
Product family
SOFTMOOD
Product group
Mirror
Type
Object (single object)
Date of publishing
2018-06-14
Edition number
1
Height (mm)
700
Width (mm)
1000
Depth (mm)
22
Links
Links
Product url
http://www.idealstandard.de/produkte
Installation instructions
http://www.idealstandard.de/produkte
Product certification
http://www.idealstandard.it
Technical description
http://www.idealstandard.de/produkte
Related
Related
Material main
Glass
Weight Net (Kg)
10.5
Classification
Classification
BIMobject Category
Sanitary - Mirrors
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_25_71_53_06
Uniclass 2015 Description
Bathroom mirrors
OmniClass Number
23-31 25 00
OmniClass Title
Toilet and Bath Specialties
Region availability
Europe
Germany
Similar products
Ideal Standard
Mirror 100X60mm
2.9
(
9
)
Download
Ideal Standard
M+L MIRROR LOW S 120X70
Download
Ideal Standard
CONNECT/CONCEPT MIRROR 130X70
Download
Ideal Standard
M+L MIRROR LOW S 50X70
3.5
(
8
)
Download
Ideal Standard
M+L MIRROR MID LIGHT 100X70 57.1W 230V
Download
Ideal Standard
CONNECT/CONCEPT Mirror 40X70
Download