Publish your products
MAGNUM FRONT RH 160 NICHE BRIGHT SILVER

MAGNUM FRONT RH 160 NICHE BRIGHT SILVER

Magnum Niche Door 1600 mm , Right Hand version, 1 Sliding Door, 1 Fixed Panel, Clear 8 mm Glass, Ideal Clean, Silver Finish.

Specification
  • Magnum Niche Door 1600 mm , Right Hand version with 1 Sliding Door, 1 Fixed Panel, Clear 8 mm Glass and Ideal Clean Coating for Easy Clean, Silver Finish.

Technical specification
  • Unique ref.T9654
  • Product familySanitary
  • Product groupShower enclosures
  • TypeObject (single object)
  • Date of publishing2018-12-05
  • Edition number1
  • Height (mm)1998
  • Width (mm)1610
  • Depth (mm)16
Links
Related
  • Material mainGlass
  • Weight Net (Kg)65
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_06_79
  • Uniclass 2015 DescriptionShower enclosures
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers