Publish your products
MAGNUM SIDE RG 75 RECT GLOSSY BRILL

MAGNUM SIDE RG 75 RECT GLOSSY BRILL

Magnum PSC+L Fixed Side Panel 750 mm, Right Hand Version,  Clean 8 mm Glass, Ideal Clean, Silver Finish

Specification
  • Magnum PSC+L Fixed Side Panel 750 mm, Right Hand Version, Clean 8 mm Glass with Ideal Clean Coating for Easy Clean, Silver Finish

Technical specification
  • Unique ref.T9672
  • Product familySanitary
  • Product groupShower enclosures
  • TypeObject (single object)
  • Date of publishing2018-12-05
  • Edition number1
  • Height (mm)2000
  • Width (mm)750
  • Depth (mm)27.55
Links
Related
  • Material mainGlass
  • Weight Net (Kg)28
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_06_79
  • Uniclass 2015 DescriptionShower enclosures
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers