We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

ADAPTO BASIN UNIT 70X50 WD LBRN

Unique ref.: U8595
Brand: Ideal Standard
Product family: Sanitary
Product group: Bathroom Furniture
Width (mm): 700
Height (mm): 380
Depth (mm): 505
Date of publishing: 2018-06-14
Edition number: 1
Type: Object (single object)
Download (9)
ADAPTO BASIN UNIT 70X50 WD LBRN

ADAPTO BASIN UNIT 70X50 WD LBRN


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Sanitary - Bathroom Accessories
Uniclass 2.0 Code: PR-35-75-10
Uniclass 2.0 Description: Bathroom Integrated Ductwork
Uniclass 2015 Code: Pr_40_30_78_05
Uniclass 2015 Description: Bathroom furniture
NBS Reference Code: 35-75-10
NBS Reference Description: Bathroom Integrated Ductwork
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject®