Publish your products
Fastlane Glassgate 150 LX

Fastlane Glassgate 150 LX

An evolution of the original Glassgate 150, the Fastlane Glassgate 150 LX combines a compact footprint with an innovative new design. It offers enhanced functionality includes improved barrier breakaway force and a superior optical system for detecting unauthorised users.

The Fastlane Glassgate 150 LX model has dual glass swing barriers, supplied for either a standard lane width of 660mm or a wider width of 914mm to provide disabled access compliant to DDA or ADA regulations. The barriers are pedestal height at 868mm.

Created using advanced 3D CAD lofting techniques, the GG150LX enclosure features a unique, registered design. It is supplied in stainless steel brushed finish, with ambient glass lighting of the enclosure glass panel, and refined end of lane display, for a sleek, modern aesthetic. The decorative top includes concealed proximity reader mounting, consistent with other Fastlane models.

The retrofit-ready GG150LX enables seamless upgrades for our valued partners with existing GG150 systems, compatible in terms of fixing locations and cable entry, therefore providing an advanced product, using the existing cables, power supply and fixings.

Each lane has a Fastlane Connect web server to provide LAN functionality for remote control and support.

Technical specification
  • Unique ref.glassgate-150-LX
  • Product familySpeedgates
  • Product groupFastlane Glassgates and Glasswings
  • TypeObject (single object)
  • Date of publishing2026-02-11
  • Edition number1
  • Height (mm)992
  • Width (mm)160
  • Depth (mm)1234
Related
  • Material mainStainless steel
  • Material secondaryGlass
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
  • Weight Net (Kg)63
Classification
  • BIMobject CategoryDoors - Security
  • IFC classificationDoor
  • Uniclass 2015 CodePr_30_59_34_88
  • Uniclass 2015 DescriptionStainless steel half height turnstiles
  • CSI MasterFormat 2014 Code11 14 13.19
  • CSI MasterFormat 2014 TitleTurnstiles
  • OmniClass Number23-29 13 23
  • OmniClass TitleAccess Control Turnstiles

Region availability

Asia Europe Oceania North America Africa
Bahrain
Austria
Australia
Canada
Egypt
Brunei
Belgium
New Zealand
United States
Mauritius
China
Cyprus
Morocco
Hong Kong
Denmark
South Africa
Indonesia
Finland
Iraq
France
Japan
Germany
Jordan
Greece
Kuwait
Guernsey
Lebanon
Iceland
Macau
Ireland
Malaysia
Isle of Man
Oman
Italy
Pakistan
Jersey
Philippines
Luxembourg
Qatar
Malta
Saudi Arabia
Monaco
Singapore
Netherlands
South Korea
Norway
Taiwan
Poland
Thailand
Portugal
Türkiye
Russia
United Arab Emirates
Spain
Vietnam
Sweden
Switzerland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit