Publish your products
Acoustic Floor Standing Division Asto
Acoustic Floor Standing Division Asto
Acoustic Floor Standing Division Asto
Acoustic Floor Standing Division Asto
Acoustic Floor Standing Division Asto

    Acoustic Floor Standing Division Asto

    Easily divide spaces for visual and acoustic privacy with this compact standing element. The subtle metallic foot enables quick installation and provides sufficient support for the screen without stealing attention. Opt for a plain or perforated design to match any interior vision.

      Get in contact with Impact Acoustic®

      Specification
      • Width 1600mm | Length 1180mm, 1420mm, 1800mm

        Width 1800mm | Length 1180mm, 1420mm, 1800mm

        Stand Width 400mm

        Center base Steel (powder coated black or white)

        Available in 45 colors

        PET Panel 4kg/m2
        Center base 10.60 kg

        Perforation - Web, Matrix, Bubble, Crose

      Technical specification
      • Unique ref.floor-standing-division-asto
      • Product familyAcoustic Room Dividers
      • Product groupAcoustic Room Dividers
      • TypeObject (single object)
      • Date of publishing2026-02-16
      • Edition number1
      • Depth (mm)24
      Related
      • Material mainPET
      • Designed inSwitzerland
      • Manufactured inItaly
      Classification
      • BIMobject CategoryFurniture - Acoustics

      Region availability

      Europe Asia North America Africa South America Oceania
      Åland Islands
      Afghanistan
      Anguilla
      Algeria
      Argentina
      American Samoa
      Albania
      Armenia
      Antigua and Barbuda
      Angola
      Bolivia
      Australia
      Andorra
      Azerbaijan
      Aruba
      Benin
      Brazil
      Cook Islands
      Austria
      Bahrain
      Barbados
      Botswana
      Chile
      Federated States of Micronesia
      Belarus
      Bangladesh
      Belize
      Burkina Faso
      Colombia
      Fiji
      Belgium
      Bhutan
      Bermuda
      Burundi
      Ecuador
      French Polynesia
      Bosnia and Herzegovina
      British Indian Ocean Territory
      British Virgin Islands
      Cameroon
      Falkland Islands (Islas Malvinas)
      Guam
      Bulgaria
      Brunei
      Canada
      Cape Verde
      French Guiana
      Kiribati
      Croatia
      Cambodia
      Caribbean Netherlands
      Central African Republic
      Guyana
      Marshall Islands
      Cyprus
      China
      Cayman Islands
      Chad
      Paraguay
      Nauru
      Czech Republic
      Christmas Island
      Collectivity of Saint Martin
      Comoros
      Peru
      New Caledonia
      Denmark
      Cocos (Keeling) Islands
      Costa Rica
      Côte d'Ivoire
      Suriname
      New Zealand
      Estonia
      Georgia
      Cuba
      Democratic Republic of the Congo
      Uruguay
      Niue
      Faroe Islands
      Hong Kong
      Curaçao
      Djibouti
      Venezuela
      Norfolk Island
      Finland
      India
      Dominica
      Egypt
      Northern Mariana Islands
      France
      Indonesia
      Dominican Republic
      Equatorial Guinea
      Palau
      Gibraltar
      Iran
      El Salvador
      Eritrea
      Papua New Guinea
      Greece
      Iraq
      Greenland
      Eswatini
      Pitcairn Islands
      Guernsey
      Israel
      Grenada
      Ethiopia
      Samoa
      Hungary
      Japan
      Guadeloupe
      Gabon
      Solomon Islands
      Iceland
      Jordan
      Guatemala
      Ghana
      Timor-Leste
      Ireland
      Kazakhstan
      Haiti
      Guinea
      Tokelau
      Isle of Man
      Kuwait
      Honduras
      Guinea-Bissau
      Tonga
      Italy
      Kyrgyzstan
      Jamaica
      Kenya
      Tuvalu
      Jersey
      Laos
      Martinique
      Lesotho
      United States Minor Outlying Islands
      Latvia
      Lebanon
      Mexico
      Liberia
      Vanuatu
      Liechtenstein
      Macau
      Montserrat
      Libya
      Wallis and Futuna
      Lithuania
      Malaysia
      Nicaragua
      Madagascar
      Luxembourg
      Maldives
      Panama
      Malawi
      Malta
      Mongolia
      Puerto Rico
      Mali
      Moldova
      Myanmar (Burma)
      Saint Kitts and Nevis
      Mauritania
      Monaco
      Nepal
      Saint Lucia
      Mauritius
      Montenegro
      North Korea
      Saint Pierre and Miquelon
      Mayotte
      Netherlands
      Oman
      Saint Vincent and the Grenadines
      Morocco
      North Macedonia
      Pakistan
      Saint-Barthélemy
      Mozambique
      Norway
      Palestine
      Sint Maarten
      Namibia
      Poland
      Philippines
      The Bahamas
      Niger
      Portugal
      Qatar
      Trinidad and Tobago
      Nigeria
      Romania
      Saudi Arabia
      Turks and Caicos Islands
      Republic of the Congo
      Russia
      Singapore
      U.S. Virgin Islands
      Reunion
      San Marino
      South Korea
      United States
      Rwanda
      Serbia
      Sri Lanka
      Saint Helena
      Slovakia
      Syria
      São Tomé and Príncipe
      Slovenia
      Taiwan
      Senegal
      Spain
      Tajikistan
      Seychelles
      Svalbard and Jan Mayen
      Thailand
      Sierra Leone
      Sweden
      Türkiye
      Somalia
      Switzerland
      Turkmenistan
      South Africa
      Ukraine
      United Arab Emirates
      South Sudan
      United Kingdom
      Uzbekistan
      Sudan
      Vatican City
      Vietnam
      Tanzania
      Yemen
      The Gambia
      Togo
      Tunisia
      Uganda
      Western Sahara
      Zambia
      Zimbabwe