Publish your products
UNIPLAS JARDÍN - WATERPROOFING SYSTEM FOR GARDENS
UNIPLAS JARDÍN - WATERPROOFING SYSTEM FOR GARDENS

    UNIPLAS JARDÍN - WATERPROOFING SYSTEM FOR GARDENS

    UNIPLAS JARDÍN PLUS DRENAJE SENCILLO 200 is a non-woven polyester eco-friendly geotextile membrane of 200 g/m2, black color with high mechanical resistance to perforation and drainage capacity to implement efficient retention of topsoil from sediments.

    Specification
      • Appeareance: Non-woven membrane
      • Color: Black
      • Density: 2.70-2.78 mm
      • Trapezoidal tear N-(Lb.): 323 (73)
      • Weight per m2: 200 g
      • Punching N-(Lb): 445(100)
      • Absorption capacity: 500% (min)
      • Burst k Pa- (lb/in2): 1793 (260)
      • Tension N -(Lb): 645 (145)
      • Elongation: 90% (min)
      • Roll width: 1.5 m
      • Roll lenght: 100 m
    Technical specification
    • Unique ref.uniplas-jardin-plus-drenaje-sencillo-200
    • TypeBuilding Materials
    • Date of publishing2022-07-25
    • Edition number1
    • Height (inches)59.05
    • Width (inches)3937.01
    Related
    • Material mainAsphalt
    • Designed inMexico
    • Manufactured inMexico
    Classification
    • BIMobject CategoryConstruction Materials - Waterproofing & Membranes

    Region availability

    North America South America Europe Asia
    Canada
    Colombia
    Spain
    Oman
    Costa Rica
    Ecuador
    Saudi Arabia
    El Salvador
    Peru
    Yemen
    Guatemala
    Honduras
    Mexico
    Nicaragua
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit