Publish your products
INAX S600 Basin Mixer Extended Type FL0652SH-F
INAX

INAX S600 Basin Mixer Extended Type FL0652SH-F

Basin mixer extended
Technical specification
  • Unique ref.INAX_S600_Basin_Mixer_Extended_Type_FL0652SH-F
  • Product familyBathroom Faucets (Mixer) (41)
  • Product groupBasin Mixer (01)
  • TypeObject (single object)
  • Date of publishing2023-07-03
  • Edition number1
  • Height (mm)155
  • Width (mm)46
  • Depth (mm)117
Related
  • Material mainBrass
  • Weight Net (Kg)6
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets