Publish your products
INAX S600 shower system FFIXBS17-6B2000BG0
INAX

INAX S600 shower system FFIXBS17-6B2000BG0

S600 Exposed Shower System, chrome

Intelligent Control Shower System

• Push control allows ease of control and contributes to water and energy saving

• Top of the body can be used as a tray and a drainage slope prevents water from pooling

• Large overhead shower embraces your body

• Cascade pattern brings a meditating experience

• Water saving hand shower

Get in contact with INAX

Technical specification
  • Unique ref.INAX_S600_shower_system_FFIXBS17-6B2000BG0
  • Product familyBathroom Faucets (Mixer)
  • Product groupBath&Shower Mixer
  • TypeObject (single object)
  • Date of publishing2023-02-01
  • Edition number1
  • Height (mm)1176
  • Width (mm)450
  • Depth (mm)575
Related
  • Material mainPlastic
Classification
  • BIMobject CategorySanitary - Showers
  • OmniClass Number23-31 17 19
  • OmniClass TitleShower Head Fixtures

Region availability

Asia
Armenia
Azerbaijan
Bangladesh
Bhutan
British Indian Ocean Territory
Brunei
Cambodia
China
Christmas Island
Cocos (Keeling) Islands
Georgia
Hong Kong
India
Indonesia
Japan
Kazakhstan
Kyrgyzstan
Laos
Macau
Malaysia
Maldives
Mongolia
Myanmar (Burma)
Nepal
North Korea
Pakistan
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Tajikistan
Thailand
Turkmenistan
Uzbekistan
Vietnam
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit