Publish your products
OSW0024 - Stackable armchair with sled frame
OSW0024 - Stackable armchair with sled frame
OSW0024 - Stackable armchair with sled frame
    INCLASS

    OSW0024 - Stackable armchair with sled frame

    OSWELL - Stackable armchair with sled frame OSWELL embraces essential beauty, intelligent versatility and sustainability to bring spaces to life with its unique design and limitless adaptability. The original mono-shell and warm surface texture define the identity of this versatile collection. A unique piece with organic, enveloping forms, designed to provide comfort and beauty in a single gesture. The wide range of finishes and the base options available allow a seamless integration into diverse spaces and contexts.
    Specification
    • OSWELL - Stackable armchair with sled frame
    Technical specification
    • Unique ref.OSW0024
    • Product familyOSWELL
    • Product groupOSWELL
    • TypeObject (single object)
    • Date of publishing2025-10-23
    • Edition number1
    • Height (mm)81.5
    • Width (mm)630
    • Depth (mm)540
    Related
    • Material mainPlastic
    • Material secondarySteel
    • Weight Net (Kg)6.8
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches