Publish your products
BAO0010 - Lounge armchair
BAO0010 - Lounge armchair
BAO0010 - Lounge armchair
BAO0010 - Lounge armchair
BAO0010 - Lounge armchair
BAO0010 - Lounge armchair
BAO0010 - Lounge armchair
BAO0010 - Lounge armchair
BAO0010 - Lounge armchair
BAO0010 - Lounge armchair
    INCLASS

    BAO0010 - Lounge armchair

    WABAO - Lounge armchair

    Designed by Florent Coirier, the WABAO collection is born from the pursuit of refinament and beauty. The collection is a synthesis of organic design, timeless elegance, and functionality. Comprising four elements: lounge armchair, armchair, pouf, and side table, this collection combines elegance with sustainability and functionality. Its smooth, enveloping, and organic lines radiate warmth and harmony while providing a welcoming comfort.

    Specification
    • WABAO - Lounge armchair

    Technical specification
    • Unique ref.bao0010
    • Product familyWABAO
    • Product groupWABAO
    • TypeObject (single object)
    • Date of publishing2024-04-26
    • Edition number1
    • Height (mm)780
    • Width (mm)840
    • Depth (mm)755
    Related
    • Material mainFabric
    • Material secondaryFabric
    • Weight Net (Kg)12.7
    Classification
    • BIMobject CategoryFurniture - Easy Chairs
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit