Publish your products
LEA0040 - Armchair with 4 leg frame (polypropylene seat & back)
LEA0040 - Armchair with 4 leg frame (polypropylene seat & back)
LEA0040 - Armchair with 4 leg frame (polypropylene seat & back)
LEA0040 - Armchair with 4 leg frame (polypropylene seat & back)
LEA0040 - Armchair with 4 leg frame (polypropylene seat & back)
LEA0040 - Armchair with 4 leg frame (polypropylene seat & back)
    INCLASS

    LEA0040 - Armchair with 4 leg frame (polypropylene seat & back)

    LEA Armchair- Armchair with 4 leg frame (polypropylene seat & back)

    LEA is a collection of chairs and stools with an identity marked by a refined and light silhouette that is at the same time strong and unique. The curved shape of the backrest makes it comfortable and recognizable. The family is made up of chairs and stools available in two heights. To achieve greater functionality, both the chairs and the stools are stackable. The design and the variety of finishes available, allow this to be a very transversal collection that can be easily integrated in diverse spaces and contexts such as: restaurants, cafes, workplaces, learning rooms and private residences.

    Specification
    • LEA Armchair - Armchair with 4 leg frame (polypropylene seat & back)

    Technical specification
    • Unique ref.lea0040
    • Product familyLEA
    • Product groupLEA
    • TypeObject (single object)
    • Date of publishing2024-04-29
    • Edition number1
    • Height (mm)770
    • Width (mm)590
    • Depth (mm)500
    Related
    • Material mainPolypropylene
    • Material secondarySteel
    • Weight Net (Kg)5.8
    Classification
    • BIMobject CategoryFurniture - Easy Chairs
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit