Publish your products
Infinity Canopy, Motorized
Infinity Canopy, Motorized
Infinity Canopy, Motorized
    Archived

    Infinity Canopy, Motorized

    CANOPY REINVENTED

    Infinity Canopy is the most dynamic and versatile shade system in the world! Its patented modular design replaces ordinary shade systems with an infinitely versatile, adaptable and customizable canopy that is retractable yet can cover small and very large areas. Infinity Canopy can be configured in one or multiple colors and modified even after installation to create new designs for any taste, style and need.

    INFINITE SHADE
    Infinity Canopy can be as long and wide as needed to fit any space. Individual shade panels connect together to create a canopy section in any length. Place multiple canopy sections up to 12 feet wide side by side to cover the space.
    Infinity canopy is supported by a pair of aircraft cables drawn between any two points allowing the canopy to attach to pergolas, between two walls, straight or angled. For very long installations, the canopy can connect to additional cables for proper support.

    INFINITE DESIGNS
    Keep it simple with one color or create stunning designs with shade panels in a variety of colors. Add new colors or replace panels in minutes to match your new furniture, your favorite team’s colors or get in the holiday spirit. With two or more colors create stunning patterns and interchange the panels for a fresh and new look.


    Keywords:

    Commercial Canopy, Canopy Revit, Canopy BIM, canopy bim object, Roof Canopy, roof canopy structures, Fabric Canopy, fabric canopy revit, Custom Canopy, Custom shade canopy, shade canopy, shade structures, outdoor canopy, retractable canopy, motorized canopy, shade system, wire hung canopy, slide wire canopy


    Specification
    • INFINITE POSSIBILITIES

      Infinity Canopy's unique modular design provides endless possibilities that can't be replicated by any other shade system.

      • Create a single or multi-colored canopy.
      • Change the color and design of an installed canopy.
      • Open and close the canopy from either direction.
      • Control the flatness and bellowing of each panel.
      • Add vertical panels for additional shade and privacy.
      • Remove panels to create open and shaded sections.
      • Add or remove panels to change the size of the canopy.
      • Attach to existing structures, between walls or to posts.
      • Install indoors to cover skylights and unfinished ceilings.
      • Remove and reinstall for cleaning, repairs and winterization within minutes.


      Keywords:

      Commercial Canopy, Canopy Revit, Canopy BIM, canopy bim object, Roof Canopy, roof canopy structures, Fabric Canopy, fabric canopy revit, Custom Canopy, Custom shade canopy, shade canopy, shade structures, outdoor canopy, retractable canopy, motorized canopy, shade system, wire hung canopy, slide wire canopy


    Technical specification
    • Unique ref.canopy-motorized
    • Product familyCanopies
    • Product groupMotorized Canopies
    • TypeObject (single object)
    • Date of publishing2019-12-12
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Shading Systems
    • IFC classificationObject
    • UNSPSC nameCanopy
    • UNSPSC code30151902
    • Uniclass 2015 CodeSs_25_50_45_10
    • Uniclass 2015 DescriptionCanopy systems
    • CSI MasterFormat 2014 Code10 73 16
    • CSI MasterFormat 2014 TitleCanopies
    • OmniClass Number23-17 21 11 11 11
    • OmniClass TitleSolid Canopies
    • CSI UniFormat II CodeF1010
    • CSI UniFormat II TitleSpecial Structures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit