Publish your products
Easy Slide Doors

Easy Slide Doors

The Easy Slide Door is a sliding door that balances aesthetics, function and performance. It is designed for modest openings for both new construction and renovation projects.

Specification
  • The Defender 76ES Easy Slide Door has a slender profile and easy slide hardware. It offers a budget-friendly yet aesthetically pleasing and functional alternative to our Lift + Slide Doors. The Defender 76ES Easy Slide Door is recommended for modest openings of less than nine feet wide and is available with 2 or 3 panels in a variety of exterior and interior finishes.

    Easy Slide Hardware

    The 76ES System offers an effective sealing system with two continuous EPMD weather seals. The force-controlled gears provide reliable compression from the handle to two locking hooks.

    • High compression due to guiding and locking elements in each corner
    • Wear-resistant locking bolts and hooks mounted on ball bearings made of high-quality cast brass
    • PVC stops absorb the impact noise and prevent injury when closing the sash
    • Multiple bogie wheels absorb the movement of the sash to gently raise and slide the sash quietly and weightlessly

    Secure Ventilation

    The handle can be turned horizontally for secure night venting. In the horizontal handle position, the door is locked but there is a small gap between the sash and the frame for ventilation.

    Hybrid Framing System

    The 76ES Easy Slide Doors are engineered with our exclusive Hybrid Framing System. The Hybrid Framing System features steel reinforced European uPVC profiles and fusion welded corners. The result is a door that has the performance and structural strength required for high-performance and durable homes.

    Key Performance Data

    All of our lift and slide doors are tested to the North American NFRC and NAFS standards. Available in double or triple glazing, the lift and slide door is Energy Star approved for all climate zones in Canada and the United States.

Technical specification
  • Unique ref.easy-slide-doors
  • Product familyDoors
  • Product groupEasy Slide Doors
  • TypeObject (single object)
  • Date of publishing2025-12-09
  • Edition number1
Related
  • Material mainPVC
  • Material secondaryGalvanized steel
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryDoors - Sliding Doors
  • IFC classificationDoor
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitleDoors and Frames
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit