Publish your products
Tilt and Turn Windows
Tilt and Turn Windows

    Tilt and Turn Windows

    Innotech tilt and turn windows achieve exceptional energy efficiency, air tightness, water resistance and sound control. Innovative and easy to operate European-style windows also provide excellent natural ventilation, high levels of security and are conveniently easy to clean.

    Specification
    • Tilt and Turn Window Advantage

      The dual action tilt and turn operation isn’t just another way to open and close your windows. It’s an engineered system that allows for larger operable (tilt and turn) windows that are designed to provide better protection against air, water and sound for many decades. + Learn more

      Hybrid Framing System

      Innotech tilt and turn windows are made with our innovative Hybrid Framing System. The Hybrid Framing System features several integrated technologies that work together to create an advanced architectural window system: multi-chamber design, European PVC profiles reinforced with galvanized steel and multipoint locking hardware. + Learn more

      Defender Hardware System

      One of the features of tilt and turn windows that contributes to their superior performance is our Defender Hardware System. The Defender Hardware System features durable multipoint locking hardware, steel reinforcement and welded frame and sash construction. These features work together to provide superior air, water and security. + Learn more

      Flexible Design

      Tilt and turn windows can be designed to suit your building style. From a single large tilt and turn window, French tilt and turn windows, tilt and turn windows combined with picture windows, to tilt and turn windows with or without mullions or grids, their flexibility allows architects to design every window to be a perfect fit for every space. Tilt and turn windows can also be manufactured in many shapes: square, rectangle (vertical or horizontal), small or expansive – it’s up to you!

      Made in Canada

      All of our windows and doors are manufactured in Canada. That also means that Innotech windows and doors are tested and labelled for use in North American projects.

    Technical specification
    • Unique ref.tilt-and-turn-windows
    • Product familyWindows
    • Product groupTilt-Turn Windows
    • TypeObject (single object)
    • Date of publishing2025-08-06
    • Edition number1
    Related
    • Material mainPVC
    • Material secondaryGalvanized steel
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryWindows - Tilt and Turn Windows
    • IFC classificationWindow
    • Uniclass 2015 CodePr_30_59_98
    • Uniclass 2015 DescriptionWindow units
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit