We are using cookies to provide our services

By using our services you agree to our use of cookies

Knuff 4 leg

Unique ref.: Knuff_4-leg
Brand: inoff
Product family: Chair
Product group: Knuff
Width (mm): 500
Height (mm): 810
Depth (mm): 500
Date of publishing: 2019-02-04
Edition number: 1
Type: Object (single object)
Download (12)
Knuff is a stackable chair with or without armrests (front- and backpointed), a seat shell of shaped wood and a chrome or lacquer base. The seat shell is available in black, white or beech wood with a customer-selected stain. Available with an upholstered seat or fully upholstered. Knuff can be supplied with attachment brackets. Glide caps for the legs and stack covers are standard. Knuff is ideal for environments such as conference facilities.


Material main: Metal
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
This product is available in:
Europe
  • Sweden

BIMobject SEEK Properties

Furniture - Chairs, Stools & Benches

Name Value
Depth 500
Height 810
Width 500

All BIM objects are real products from real manufacturers confirmed and approved