Publish your products
DryerFlex - Dryer Transition Hose
DryerFlex - Dryer Transition Hose
DryerFlex - Dryer Transition Hose
DryerFlex - Dryer Transition Hose
DryerFlex - Dryer Transition Hose
DryerFlex - Dryer Transition Hose
    InOvate

    DryerFlex - Dryer Transition Hose

    Choosing the Right Duct 

    The dryer's transition hose can be an important factor in saving energy. It can also be a critical factor in protecting property and even lives. Why? Dryer-caused home fires have been documented at levels exceeding 14,000 a year. Flammable lint accumulates quickly in every exhaust system (even when the lint filter cleaned with every load). This can create a very real fire danger.

    What's going on behind the dryer?

    A big problem faced in laundry rooms is the crush point. Dryers naturally vibrate, or get pushed back against the wall. A transition hose that's not built strong (like every duct that was previously available before DryerFlex) can restrict airflow and actually increase the rate of lint accumulation.

    The DryerFlex Advantage

    Constructed with all aluminum ribbon, DryerFlex fire-rated duct is as flexible as "slinky" foil flex yet stronger than semi-rigid aluminum, making installation easier and every laundry room safer. Quite simply, DryerFlex provides the best functionality of the old transition ducts without any of the defects. DryerFlex always maintains its four inch diameter whether fully extended or compressed. This smooth interior allows the dryer to perform at peak efficiency. It's strong aluminum ribbon protects against crushing and flamespread. Choose DryerFlex for exhaust duct that's safe, efficient and easy to install Choose the Highest UL Fire Resistance Class

    For safety reasons and added peace of mind, only UL2158A listed ducting, like DryerFlex, should be used to connect the dryer's exhaust system (non-listed hose such as that commonly used to vent bathroom fans should never be used). While building code and dryer manufacturers all require a UL 2158A listed transition duct, there are differences upon further testing. It is very common to find listed material that is fairly safe but does develop smoke and flame spread at lower temperatures. DryerFlex is the only flexible duct that has zero flame spread and zero smoke developed meaning it withstands fire exposure up to 482° with zero development of smoke or fire.

    How DryerFlex Helps

    • Makes Connecting and Cleaning Easier
    • Helps To Protect Against Flame Spread
    • Saves Money on Power Bills
    • Lengthens Dryer Life
    Specification
    • Keywords: hvac, hvac duct, hvac system, duct, duct fitting, duct support, ductventilation, ventilation, hvac vent, dryer vent, dryer vent box, dryer vent wall, dryer vent roof, dryer vent wall box, dryer ventilation, dryer vents, dryer exhaust vent, exterior dryer vent, plastic hood dryer vent, wall dryer vent

    Technical specification
    • Unique ref.dryerflex_dryer-transition-hose
    • Product familyDryerFlex
    • Product groupDryerFlex
    • TypeObject (single object)
    • Date of publishing2021-05-03
    • Edition number1
    Links
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Ductwork
    • IFC classificationDuct Fitting
    • UNSPSC nameFlexible ducts
    • UNSPSC code40141901
    • Uniclass 2015 CodePr_65_65_25
    • Uniclass 2015 DescriptionDuctwork and fittings
    • CSI MasterFormat 2014 Code23 33 00
    • CSI MasterFormat 2014 TitleAir Duct Accessories
    • OmniClass Number23-33 49 29
    • OmniClass TitleAir Ductwork Accessories

    Region availability

    North America
    United States