Publish your products
Composition 158 | Tile Library
Composition 158 | Tile Library
Composition 158 | Tile Library
Composition 158 | Tile Library
    INSCA
    Archived

    Composition 158 | Tile Library

    Composición 158 is a modular tile display combining 7 units: slotted shelf, hangers, large and small racks, Chicago, and MH Loose module.

    It allows displaying tiles up to 12 mm thick, with formats up to 90x90 and 60x120 cm.

    Finished in wood old oak black, it offers high capacity in a compact and elegant design.

    Simplified model for prescription purposes. Property of INSCA. Commercial use or reproduction prohibited.

    Specification
    • Finish: Wood Old Oak-Black

      Other colors: Wood Vicenza-White

      Dimensions: 3357x2600x640 (mm)

    Technical specification
    • Unique ref.ceramoteca-composition-158
    • Product familyCeramoteca UP! Serie
    • Product groupShelving system to show loose tiles
    • TypeAssembly (multiple objects)
    • Date of publishing2025-06-12
    • Edition number1
    • Height (mm)2600
    • Width (mm)3357
    • Depth (mm)640
    Related
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryConstruction - Modular Space
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit