Publish your products
Add Stool 4.5
Add Stool 4.5
Add Stool 4.5
Add Stool 4.5

    Add Stool 4.5

    Counter stool with seat and back of molded wood and polyurethane foam, on a powder coated or chromium plated steel cantilever frame. With chrome footrest. The Add stool/barstool strikes the perfect balance between aesthetics and function. The sled base tilts the stool to the rear, while it tilts the seat forward. A balance for those who stop and go. The seat’s natural incline provides an ideal position, encouraging the user to stand up from time to time. Active seating allows active and creative meetings. Adding the generous back enables shifting between active and a more relaxed sitting.

    Specification
    • Add stool/barstool comes in three heights, with or without a back. Made from bent steel tubing and a seat of molded wood, upholstered in textile or covered in black polyurethane, Add brings a unique expression to any busy environment or work environment. The Add series consists of a number of versions, such as Add chair, Add Move chair and Add Work chair.

    Technical specification
    • Unique ref.add-stool-4-5
    • Product familyInspec
    • Product groupLammhults Collection
    • TypeObject (single object)
    • Date of publishing2023-01-20
    • Edition number1
    • Height (inches)24.8
    • Width (inches)18.1
    • Depth (inches)19.7
    Related
    • Material mainPowder coated steel
    • Material secondaryPolyurethane
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Lbs)14.99
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12_85
    • Uniclass 2015 DescriptionStools
    • CSI MasterFormat 2014 Code12 52 00
    • CSI MasterFormat 2014 TitleSeating
    • OmniClass Number23-21 23 13 17
    • OmniClass TitleResidential Stools
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit