Publish your products
Ann 1.4
Ann 1.4
Ann 1.4
Ann 1.4

    Ann 1.4

    Fully upholstered side chair on steel sled base. Stacks 10 on floor and 15 on a trolley.

    Specification
    • ANN is an extensive collection of versatile chairs, stools and benches with a neutral timeless design that is both amiable and welcoming through the use of natural wood and upholstery. Different chairs, armchairs, stools and benches are generated by combining sleek wooden seats with a range of bases. The seat mono-shells are available in beech, oak and walnut veneer, lacquered in colours or fully upholstered. The versatile design of this collection enables it to adapt them to all kinds of contexts and settings.

    Technical specification
    • Unique ref.ann-14
    • TypeObject (single object)
    • Date of publishing2023-01-19
    • Edition number1
    • Height (mm)830
    • Width (mm)570
    • Depth (mm)530
    Related
    • Material mainPowder coated steel
    • Material secondaryFabric
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)7.1
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 00
    • CSI MasterFormat 2014 TitleSeating
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit