Publish your products
aperi 6.1 Easy Chair
aperi 6.1 Easy Chair
aperi 6.1 Easy Chair

    aperi 6.1 Easy Chair

    5.0 out of 5 stars5.0(7 reviews)

    SOFT WELCOME TO THE MODERN OFFICE

    Easy chair with upholstered polyurethane foam padding on a powder coated black metal base with adjustable feet.

    About

    Aperi arrives to the modern office where sitting has evolved to the welcoming touchstones of softness and support. The dynamic office relies more and more on the comforts of home, while the home is often an office. Lifestyle is now workstyle, and Aperi addresses both in balance. The compact monolithic form of Aperi brings a sense of calm to the work environment.

    Variants

    Aperi is available as a single seat chair, as well as two and three seat versions, upholstered in fabric with stitched seams in diverging color as an option.

    Specification
    • Powder-coated metal base with adjustable feet. Seat with nozag. Polyurethane foam padding in the seat and back.

      Option
      Stitched seams in diverging color

      Upholstery
      Fabric

      Weight:
      Easy chair: 32 kg
      Sofa: 61/87 kg

      inspec / Sandler Code:  APERI-6.1-BLK-COM

    Technical specification
    • Unique ref.aperi-6-1-easy-chair
    • Product familyInspec
    • Product groupLammhults Collection
    • TypeObject (single object)
    • Date of publishing2022-08-18
    • Edition number1
    Related
    • Material mainUpholstery
    • Material secondaryMetal
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12_26
    • Uniclass 2015 DescriptionEasy chairs
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit