Publish your products
Arc 1.4
Arc 1.4
Arc 1.4
Arc 1.4

    Arc 1.4

    Upholstered side chair with steel leg base, upholstered seat and wooden back. Stacks 6 on floor and 10 on a trolley.

    Specification

    Technical specification
    • Unique ref.arc-1-4
    • Product familySandler
    • Product groupInclass Collection
    • TypeObject (single object)
    • Date of publishing2024-03-26
    • Edition number1
    • Height (inches)31.1
    • Width (inches)22.6
    • Depth (inches)22
    Related
    • Material mainPowder coated steel
    • Material secondaryUpholstery
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Lbs)17.2
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit