Publish your products
campus 1.5
campus 1.5
campus 1.5
campus 1.5
campus 1.5

    campus 1.5

    Chair with upholstered seat and back in ash or oak on a powder coated or chromium plated sled base. The Campus chair was launched in 1992 and became an instant success. The design brief was clear: create a functional affordable volume chair for the international contract market. The response was Campus.

    Specification
    • Available as a chair and an armchair, Campus comes in a number of variants, with four legs or sled base. Seat and back in veneer, alt. upholstered seat/ seat and back. Campus stacks; Campus links; Campus can be managed easily with its trolley. Campus complements conference, office, institutional and residential settings with its quiet capable style.

    Technical specification
    • Unique ref.campus-1-5
    • Product familyInspec
    • Product groupLammhults Collection
    • TypeObject (single object)
    • Date of publishing2023-01-23
    • Edition number1
    • Height (inches)29.9
    • Width (inches)18.5
    • Depth (inches)19.3
    Related
    • Material mainPowder coated steel
    • Material secondaryUpholstery
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Lbs)11.24
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    United States