Publish your products
campus air 2.3

campus air 2.3

Armchair on a powder coated or chromium plated steel sled base. Seat and back in glass-fibre reinforced polyamide. With Campus Air, Lammhults and the Danish designers Johannes Foersom and Peter Hiort-Lorenzen moved Campus forward with a new seat and back of fiberglass-reinforced polyamide plastic. With an optional weather-resistant frame, Campus Air can be used outdoors. The durable solid polyamide surface resists scratching and is easy to clean.

Specification
  • Campus Air has a seat and back of fiberglass-reinforced polyamide plastic. Available in four-leg or sled base versions, Campus Air passes California TB 133 flammability tests, and is 100% recyclable. With its optional weather-resistant frame, Campus Air can even be used outdoors. Campus Air stacks and links and can be easily managed with the Campus trolley.

Technical specification
  • Unique ref.campus-air-2-3
  • Product familyInspec
  • Product groupLammhults Collection
  • TypeObject (single object)
  • Date of publishing2023-01-23
  • Edition number1
  • Height (inches)29.9
  • Width (inches)21.3
  • Depth (inches)19.3
Related
  • Material mainPowder coated steel
  • Material secondaryPolyamide
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Lbs)12.35
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50_12
  • Uniclass 2015 DescriptionChairs, seats and benches
  • CSI MasterFormat 2014 Code12 52 13
  • CSI MasterFormat 2014 TitleChairs
  • OmniClass Number23-21 23 13 11
  • OmniClass TitleResidential Chairs
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings

Region availability

North America
United States