Publish your products
Carousel 2.5

Carousel 2.5

Armchair on a 360° swivel chrome or black powder coat base on a five star base. Upholstered seat and back. With Tilt and height adjustable. The Carousel conference chair, designed by Gunilla Allard, provides maximum comfort in a reduced format. The fully upholstered shell chair is equipped with a 360° comfort tilt which gives the seat shell a multi-directional movement. This feature creates a very gentle and flexible motion for the user. The wing-shaped armrest gives character and adds comfort to the soft enclosing seat shell.

Specification
  • Carousel is available with both 4-feet and 5-feet swivel base, with or without casters.

Technical specification
  • Unique ref.carousel-2-5
  • Product familyInspec
  • Product groupLammhults Collection
  • TypeObject (single object)
  • Date of publishing2023-01-24
  • Edition number1
  • Height (inches)35
  • Width (inches)25.2
  • Depth (inches)25.2
Related
  • Material mainPowder coated steel
  • Material secondaryUpholstery
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Lbs)25.35
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50_12
  • Uniclass 2015 DescriptionChairs, seats and benches
  • CSI MasterFormat 2014 Code12 52 13
  • CSI MasterFormat 2014 TitleChairs
  • OmniClass Number23-21 23 13 11
  • OmniClass TitleResidential Chairs
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings

Region availability

North America
United States