Publish your products
cinema 8.1
cinema 8.1

    cinema 8.1

    Upholstered footstool with wood base in molded highly resilient polyurethane foam and powder coated or chromium plated steel tubular legs. Cinema is a model of efficiency in style and execution, with exceptional comfort and modest space requirements. Gunilla points to her inspiration for Cinema found in the seating of sports cars: crafted leather stitching and strong-support comfort in a modest space.

    Specification
    • A Cinema foot stool and a Cinema sofa complete the Cinema collection. Cinema comes in fabric or leather, with powder coated or chromium plated steel tubing.

    Technical specification
    • Unique ref.cinema-8-1
    • Product familyInspec
    • Product groupLammhults Collection
    • TypeObject (single object)
    • Date of publishing2023-01-24
    • Edition number1
    • Height (inches)24
    • Width (inches)22
    Related
    • Material mainPowder coated steel
    • Material secondaryUpholstery
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Lbs)14.77
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_51_31
    • Uniclass 2015 DescriptionFoot stools
    • CSI MasterFormat 2014 Code12 58 13
    • CSI MasterFormat 2014 TitleCouches and Loveseats
    • OmniClass Number23-21 23 13 17
    • OmniClass TitleResidential Stools
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit