Publish your products
Cosmo 1502
Cosmo 1502
Cosmo 1502
Cosmo 1502
Cosmo 1502

    Cosmo 1502

    Three-seat sofa in the Cosmo modular seating range. Exposed steel frame. Upholstered seat, backrest, and armrests. Option to add other elements to form a sectional sofa.

    Specification

    Technical specification
    • Unique ref.Cosmo-1502
    • Product familySandler
    • Product groupet.al
    • TypeObject (single object)
    • Date of publishing2025-01-08
    • Edition number1
    • Height (inches)31.5
    • Width (inches)93.3
    • Depth (inches)34.6
    Related
    • Material mainUpholstery
    • Material secondaryMetal
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Lbs)200.62
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12_81
    • Uniclass 2015 DescriptionSofas
    • CSI MasterFormat 2014 Code12 58 13
    • CSI MasterFormat 2014 TitleCouches and Loveseats
    • OmniClass Number23-21 23 13 15
    • OmniClass TitleResidential Sofas
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit