Publish your products
Danielle 4.1
Danielle 4.1

    Danielle 4.1

    Fully upholstered counter stool on a beech wood frame. Produced to custom height per customer specification from 23.5”-29” seat height.

    Specification

    Technical specification
    • Unique ref.danielle-4-1
    • Product familySandler
    • Product groupMontbel Collection
    • TypeObject (single object)
    • Date of publishing2024-01-11
    • Edition number1
    • Width (inches)18.9
    • Depth (inches)22.2
    Related
    • Material mainBeech
    • Material secondaryFabric
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Lbs)24.25
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12_85
    • Uniclass 2015 DescriptionStools
    • CSI MasterFormat 2014 Code12 54 00
    • CSI MasterFormat 2014 TitleHospitality Furniture
    • OmniClass Number23-21 21 33 11
    • OmniClass TitleCommercial Bar Stools
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit