Publish your products
Dunas Lounge 5.2
Dunas Lounge 5.2
Dunas Lounge 5.2
Dunas Lounge 5.2

    Dunas Lounge 5.2

    Upholstered lounge armchair with high backrest and 4 spoke aluminum self return swivel base. Greenguard Certified

    Specification
    • The new DUNAS LOUNGE collection extends the possibilities of the renowned DUNAS family. An exclusive collection of refined and elegant lounge armchairs, designed to bring style and comfort into corporate, hospitality, or residential environments. The collection comprises armchairs with high or medium backrest and a matching ottoman. Both the armchairs and ottoman can be customized with a wide variety of upholstery fabrics and leathers. The base is equipped with self-return swivel movement and can be finished in polished or painted aluminum.

    Technical specification
    • Unique ref.dunas-lounge-5-2
    • Product familySandler
    • Product groupInclass Collection
    • TypeObject (single object)
    • Date of publishing2023-06-28
    • Edition number1
    • Height (inches)36.8
    • Width (inches)30.9
    • Depth (inches)30.7
    Related
    • Material mainUpholstery
    • Material secondaryAluminum
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Lbs)40.12
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit