Publish your products
Eco 501M
Eco 501M
Eco 501M
Eco 501M
Eco 501M

    Eco 501M

    Lounge chair with solid beech wood frame and beech ply seat and backrest.

    Specification

    Technical specification
    • Unique ref.eco-501M
    • Product familySandler
    • Product groupTreviso
    • TypeObject (single object)
    • Date of publishing2024-01-16
    • Edition number1
    • Height (inches)27.6
    • Width (inches)26.4
    • Depth (inches)27
    Related
    • Material mainWood
    • Material secondaryWood
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Lbs)18.74
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 54 00
    • CSI MasterFormat 2014 TitleHospitality Furniture
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit