Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
inspec-by-sandler/products/fc5ad17d-f9af-4a69-8d2a-af5c88b1a173
Home
Categories
Furniture
Chairs, Stools & Benches
Hds 4.2
Available in United States
Sandler | Inspec
Follow
Hds 4.2
High density stackable counter stool with metal frame, upholstered seat and back
Download
Technical specification
Technical specification
Unique ref.
hds-4-2
Product family
Sandler
Product group
Milano Collection
Type
Object (single object)
Date of publishing
2023-03-07
Edition number
1
Height (inches)
36.6
Width (inches)
21.3
Depth (inches)
21.7
Links
Links
Product url
https://www.sandlerseating.com/product/hds-4-2/
Related
Related
Material main
Powder coated steel
Material secondary
Upholstery
Designed in
Italy
Manufactured in
Italy
Weight Net (Lbs)
14.99
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
IFC classification
Furniture
ETIM Code
EG017960
ETIM Name
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Uniclass 2015 Code
Pr_40_50_12_85
Uniclass 2015 Description
Stools
CSI MasterFormat 2014 Code
12 52 00
CSI MasterFormat 2014 Title
Seating
OmniClass Number
23-21 23 13 17
OmniClass Title
Residential Stools
CSI UniFormat II Code
E2020
CSI UniFormat II Title
Movable Furnishings
Region availability
North America
United States
Similar products
Sandler | Inspec
Julia 4.0
Download
Sandler | Inspec
Adora 5.1
Download
Sandler | Inspec
Wudi 5.11
Download
Sandler | Inspec
Luma 9.2
Download
Sandler | Inspec
Adora 1.1
Download
Sandler | Inspec
Mellow 411.31
Download