Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
inspec-by-sandler/products/ec3f6621-31f9-4fe6-8e9d-209c2509cc1c
Home
Categories
Furniture
Chairs, Stools & Benches
Hds 1.5
Available in United States
Sandler | Inspec
Follow
Hds 1.5
High density stacking side chair with metal frame, wood seat and back in Oak.
Download
Technical specification
Technical specification
Unique ref.
hsd-1-5
Product family
Sandler
Product group
Milano Collection
Type
Object (single object)
Date of publishing
2023-03-06
Edition number
1
Height (inches)
31.5
Width (inches)
19.3
Depth (inches)
21.7
Links
Links
Product url
https://www.sandlerseating.com/product/hds-1-5/
Related
Related
Material main
Powder coated steel
Material secondary
Wood
Designed in
Italy
Manufactured in
Italy
Weight Net (Lbs)
14.11
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
IFC classification
Furniture
ETIM Code
EG017960
ETIM Name
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Uniclass 2015 Code
Pr_40_50_12
Uniclass 2015 Description
Chairs, seats and benches
CSI MasterFormat 2014 Code
12 52 13
CSI MasterFormat 2014 Title
Chairs
OmniClass Number
23-21 23 13 11
OmniClass Title
Residential Chairs
CSI UniFormat II Code
E2020
CSI UniFormat II Title
Movable Furnishings
Region availability
North America
United States
Similar products
Sandler | Inspec
Julia 4.0
Download
Sandler | Inspec
Adora 5.1
Download
Sandler | Inspec
Wudi 5.11
Download
Sandler | Inspec
Luma 9.2
Download
Sandler | Inspec
Adora 1.1
Download
Sandler | Inspec
Mellow 411.31
Download