Publish your products
Julia 3.0
Julia 3.0

    Julia 3.0

    Barstool with upholstered seat and frame in natural beech. Stainless steel kick-plate on front footrest included.

    Specification

    Technical specification
    • Unique ref.julia-3-0
    • Product familySandler
    • Product groupMilano Collection
    • TypeObject (single object)
    • Date of publishing2023-03-08
    • Edition number1
    • Height (inches)42.5
    • Width (inches)18.9
    • Depth (inches)21.7
    Related
    • Material mainBeech
    • Material secondaryUpholstery
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Lbs)14.33
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12_85
    • Uniclass 2015 DescriptionStools
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 21 33 11
    • OmniClass TitleCommercial Bar Stools
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    United States