Publish your products
Kontea 1.5
Kontea 1.5
Kontea 1.5
Kontea 1.5

    Kontea 1.5

    Side chair with upholstered seat and back on 4 legged wood frame.

    Specification

    Technical specification
    • Unique ref.kontea-1-5
    • Product familySandler
    • Product groupet.al
    • TypeObject (single object)
    • Date of publishing2024-01-25
    • Edition number1
    • Height (inches)33.5
    • Width (inches)22.8
    • Depth (inches)22.8
    Related
    • Material mainWood
    • Material secondaryUpholstery
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Lbs)18.74
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 54 00
    • CSI MasterFormat 2014 TitleHospitality Furniture
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit