Publish your products
Luma Air 8.2L
Luma Air 8.2L
Luma Air 8.2L
Luma Air 8.2L
Luma Air 8.2L

    Luma Air 8.2L

    Sofa with plywood seat frame. Back made out of molded foam. Seat upholstered in two parts. Back upholstered onto the frame. With round metal legs

    Specification

    Technical specification
    • Unique ref.luma-air-8-2-L
    • Product familySandler
    • Product groupMontbel Collection
    • TypeObject (single object)
    • Date of publishing2023-06-15
    • Edition number1
    • Height (inches)32.3
    • Width (inches)92.9
    • Depth (inches)41.7
    Related
    • Material mainUpholstery
    • Material secondaryMetal
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Lbs)124.56
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_50_12_81
    • Uniclass 2015 DescriptionSofas
    • CSI MasterFormat 2014 Code12 54 00
    • CSI MasterFormat 2014 TitleHospitality Furniture
    • OmniClass Number23-21 23 13 15
    • OmniClass TitleResidential Sofas

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit