Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
inspec-by-sandler/products/01570417-1331-41e1-8c40-6ed4a7f92f72
Home
Categories
Furniture
Chairs, Stools & Benches
Main 1120
Available in United States
Sandler | Inspec
Follow
Main 1120
Adjustable height stool with swivel seat in Ash wood on a steel frame
Download
Specification
Specification
Technical specification
Technical specification
Unique ref.
main-1120
Product family
Sandler
Product group
et.al
Type
Object (single object)
Date of publishing
2023-10-26
Edition number
1
Width (inches)
18.5
Depth (inches)
17.7
Links
Links
Product url
https://www.sandlerseating.com/product/main-1120/
Related
Related
Material main
Steel
Material secondary
Wood
Designed in
Italy
Manufactured in
Italy
Weight Net (Lbs)
15.87
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
IFC classification
Furniture
ETIM Code
EG017960
ETIM Name
Furniture
Uniclass 2015 Code
Pr_40_50_12_85
Uniclass 2015 Description
Stools
CSI MasterFormat 2014 Code
12 54 00
CSI MasterFormat 2014 Title
Hospitality Furniture
OmniClass Number
23-21 21 33 11
OmniClass Title
Commercial Bar Stools
Region availability
North America
United States
Similar products
Sandler | Inspec
Julia 4.0
Download
Sandler | Inspec
Adora 5.1
Download
Sandler | Inspec
Star 9.1
Download
Sandler | Inspec
Luma 9.2
Download
Sandler | Inspec
Mellow 411.31
Download
Sandler | Inspec
Wudi 5.11
Download