Publish your products
Oswell 1.1

Oswell 1.1

Stackable side chair with seat pad. This sled-based chair stacks up to 40 units high on the OSW0122OP trolley. Greenguard Gold-certified to protect indoor air quality.

Specification

Technical specification
  • Unique ref.oswell-1-1-copy
  • Product familySandler
  • Product groupInclass Collection
  • TypeObject (single object)
  • Date of publishing2026-07-06
  • Edition number1
  • Height (inches)32.1
  • Width (inches)20.3
  • Depth (inches)21.3
Related
  • Material mainPowder coated steel
  • Material secondaryPolypropylene
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Lbs)13.89
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50_12
  • Uniclass 2015 DescriptionChairs, seats and benches
  • OmniClass Number23-21 23 13 11
  • OmniClass TitleResidential Chairs

Region availability

North America
United States