Publish your products
Oswell 3.2PP

Oswell 3.2PP

Stacking barstool with steel legs. The ridged polypropylene seat features a non-slip texture. This Greenguard Gold-certified stool stacks up to 6 units high and is made from 43% recycled materials.

Specification

Technical specification
  • Unique ref.oswell-3-2-PP
  • Product familySandler
  • Product groupInclass Collection
  • TypeObject (single object)
  • Date of publishing2026-07-06
  • Edition number1
  • Height (inches)43.7
  • Width (inches)20.3
  • Depth (inches)22.4
Related
  • Material mainPowder coated steel
  • Material secondaryPolypropylene
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Lbs)14.55
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodePr_40_50_12
  • Uniclass 2015 DescriptionChairs, seats and benches
  • OmniClass Number23-21 23 39 11
  • OmniClass TitleResidential Bar Stools

Region availability

North America
United States